Filtro
Ricerca 3D
Ricerca 2D
Colore
Cataloghi
Confronto
IT
Ricerca 2D
Sketch the part you are looking for or have a photo described in text form
Ricerca 2D
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Trascina il file qui
o
Selezione file
Copia & Incolla
Formati di file supportati:
.PNG, .JPG, .JPEG, .WEBP
...
CKD
High durability component HP series
Hand Chuck
Parallel hand
Linear Slide Hand LSH-HP1
With switch LSH-A-HP1 - Linear slide hand double acting / single acting type
CKD
...
Parallel hand
Linear Slide Hand LSH-HP1
With switch LSH-A-HP1 - Linear slide hand double acting / single acting type
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
LSH-A16D1N-F2S-R-HP1
Modo Verticale
Expand Table
Lingua preferita per il catalogo
EN
Reset filters
1/5
Model no.
MODEL
Rubber cover
TYPE
Bore size
BS [mm]
Operation type
OT
Finger
F
Position for hole
PFH
Switch model no.
SWM
Lead wire direction
SLD
Lead wire length
LWL
Switch quantity
SWP
Position of jaw
POS [mm]
Product Info
INFOTEXT
1
2
3
4
5
6
LSH
A : Without rubber cover
06 : Ø6
D : Double acting
1 : Basic
N : None
F2S : Proximity, 1 color light, 2 wire
Blank : None
None : 1 m (standard)
R : 1 on open side
8.0
Product Info
LSH
A : Without rubber cover
10 : Ø10
D : Double acting
1 : Basic
N : None
F2S : Proximity, 1 color light, 2 wire
Blank : None
None : 1 m (standard)
R : 1 on open side
11.2
Product Info
LSH
A : Without rubber cover
16 : Ø16
D : Double acting
1 : Basic
N : None
F2S : Proximity, 1 color light, 2 wire
Blank : None
None : 1 m (standard)
R : 1 on open side
14.9
Product Info
LSH
A : Without rubber cover
20 : Ø20
D : Double acting
1 : Basic
N : None
F2S : Proximity, 1 color light, 2 wire
Blank : None
None : 1 m (standard)
R : 1 on open side
16.3
Product Info
LSH
A : Without rubber cover
25 : Ø25
D : Double acting
1 : Basic
N : None
F2S : Proximity, 1 color light, 2 wire
Blank : None
None : 1 m (standard)
R : 1 on open side
19.3
Product Info
LSH
A : Without rubber cover
32 : Ø32
D : Double acting
1 : Basic
N : None
F2S : Proximity, 1 color light, 2 wire
Blank : None
None : 1 m (standard)
R : 1 on open side
26.0
Product Info
Comprimi la tabella (6 prodotti configurabili)
Informazioni sulle parti...
Parti simili
Request for quote (RFQ)
CKD
- With switch LSH-A-HP1
Shorttext
Linear slide hand double acting / single acting type
Ultime modifiche
12.07.2023 06:39:10
Unità
Parole chiave
Component
Double acting
High durability
Linear slide
Parallel
Series
Single acting
chuck
hand
switch
type
Classificazioni
CNS
CNSERPBASE Object Properties